Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 5M KETTEN FUCHS Artikel-Nr. 40-5M-09
CNSORDERNO
Order number
40-5M-09
P
Division
5 mm
ZRB
Wide belt
9 mm
Z
Number of Teeth
40
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
62.52 mm
DP
Dimensions
63.66 mm
DM
Dimensions
38.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
71.0 mm
W
Dimensions
14.5 mm
L
Dimensions
22.5 mm
D1
Dimensions
8.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices